Rohm Breadcrumb

Rohm Productdetail

NPN High gain amplifier Transistor (Darlington) - 2SD2143

Various products are available in lineup developed focusing on energy-saving and high reliability as main concepts, covering from ultra-compact packages to power-packages to meet the needs in market.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number | 2SD2143TL
Status | Active
Package | CPT3
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Standard

Package Code

TO-252(DPAK)

JEITA Package

SC-63

Package Size[mm]

6.5x9.5(t=2.3)

Number of terminal

3

Polarity

NPN

Collector-Emitter voltage VCEO1[V]

60.0

Collector current(continuous) IC1[A]

2.0

Collector Power dissipation PC[W]

1

hFE

1000 to 10000

hFE (Min.)

1000

hFE (Max.)

10000

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Features:

· High gain amplifier Transistor(Darlington)
· Small Surface Mount Package
· Pb Free/RoHS Compliant