2SCR586J
NPN, TO-263AB, 80V 5A, Power Transistor

2SCR586J is a power transistor with Low VCE(sat), suitable for low frequency amplifier.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | 2SCR586JGTLL
Status | Active
Package | LPTL
Unit Quantity | 1000
Minimum Package Quantity | 1000
Packing Type | Taping
RoHS | Yes

Specifications:

Package Code

TO-263AB

Number of terminal

3

Polarity

NPN

Collector Power dissipation PC[W]

40

Collector-Emitter voltage VCEO1[V]

80

Collector current Io(Ic) [A]

5

hFE

120 to 390

hFE (Min.)

120

hFE (Max.)

390

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

10.1x15.1 (t=4.7)

Find Similar

Features:

  • Suitable for Power Driver.
  • Low VCE(sat) VCE(sat)=300mV(Max.). (IC/IB=2A/100mA)

Similar Products

 

Different Grade

2SCR586JFRG   Grade| Automotive StatusActive
X

Most Viewed