2SCR586J
NPN, TO-263AB, 80V 5A, Power Transistor
2SCR586J
2SCR586J
NPN, TO-263AB, 80V 5A, Power Transistor
2SCR586J is a power transistor with Low VCE(sat), suitable for low frequency amplifier.
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
TO-263AB
Number of terminal
3
Polarity
NPN
Collector Power dissipation PC[W]
40
Collector-Emitter voltage VCEO1[V]
80
Collector current Io(Ic) [A]
5
hFE
120 to 390
hFE (Min.)
120
hFE (Max.)
390
Mounting Style
Surface mount
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
10.1x15.1 (t=4.7)
Features:
- Suitable for Power Driver.
- Low VCE(sat) VCE(sat)=300mV(Max.). (IC/IB=2A/100mA)