2SCR502U3
NPN, SOT-323, 30V 0.5A, General Purpose Transistor
2SCR502U3
2SCR502U3
NPN, SOT-323, 30V 0.5A, General Purpose Transistor
The NPN general purpose transistor 2SCR502U3 is designed for low frequency amplifiers.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Part Number | 2SCR502U3T106
Status |
Recommended
Package |
UMT3
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS |
Yes
Product Longevity Program |
10 Years
Specifications:
Package Code
SOT-323
JEITA Package
SC-70
Number of terminal
3
Polarity
NPN
Collector Power dissipation PC[W]
0.2
Collector-Emitter voltage VCEO1[V]
30
Collector current Io(Ic) [A]
0.5
hFE
200 to 500
hFE (Min.)
200
hFE (Max.)
500
Mounting Style
Surface mount
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
2x2.1 (t=1)
Features:
- General purpose.
- Complementary PNP types : 2SAR502E3, 2SAR502U3
- Collector current is large.
- Low VCE(sat).