Rohm Breadcrumb

Rohm Productdetail

NPN 120V 1.5A Medium Power Transistor - 2SCR375P5

2SCR375P5 is Low saturation voltage transistor for low frequency amplifier.

* This is STANDARD grade product. For on-vehicle usage, please contact Sales.

Technical Documents

Application Note

NE Handbook Series
 
For Power Device
Operation Notes
 
About TR Die Temperature
Operation Notes
 
Before using ROHM Transistor
Part Explanation
 
For Transistors

Design Model

Spice Model
 

Additional information Batch Download 

Package Information

Package Dimensions
 
For MPT3 package
Inner Structure
 
For 2SCR375P5
Taping Information
 
For MPT3 package
Explanation for Marking
 
For MPT3 package
Moisture Sensitivity Level
 
For Transistors
Anti-Whisker formation
 
For Transistors
Condition of Soldering
 
For MPT3 package

Environmental Data

Constitution Materials List
 
For 2SCR375P5
About Flammability of Materials
 
For Transistors
About Non-use SVHC under Reach Regulation
 
For Transistors
Compliance of the RoHS / ELV directive
 
For Transistors

Reliability Information

Reliability Test Result
 
For 2SCR375P5

Export Information

About Export Regulations
 
For Transistors