2SC5663
NPN, SOT-723, 12V 0.5A, Low VCE(sat) Transistor
2SC5663
2SC5663
NPN, SOT-723, 12V 0.5A, Low VCE(sat) Transistor
Various products are available in lineup developed focusing on energy-saving and high reliability as main concepts, covering from ultra-compact packages to power-packages to meet the needs in market.
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
SOT-723
JEITA Package
SC-105AA
Number of terminal
3
Polarity
NPN
Collector Power dissipation PC[W]
0.15
Collector-Emitter voltage VCEO1[V]
12
Collector current Io(Ic) [A]
0.5
hFE
270 to 680
hFE (Min.)
270
hFE (Max.)
680
Mounting Style
Surface mount
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
1.2x1.2 (t=0.5)
Features:
- High current.
- Low VCE(sat)
VCE(sat)≦250mV at IC=200mA/IB=10mA