Rohm Breadcrumb

Rohm Productdetail

NPN High frequency Transistor - 2SC4082

Various products are available in lineup developed focusing on energy-saving and high reliability as main concepts, covering from ultra-compact packages to power-packages to meet the needs in market.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number | 2SC4082T106
Status | Active
Package | UMT3
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Standard

Package Code

SOT-323

JEITA Package

SC-70

Package Size[mm]

2.0x2.1(t=0.9)

Number of terminal

3

Polarity

NPN

Collector-Emitter voltage VCEO1[V]

20.0

Collector current(continuous) IC1[A]

0.05

Collector Power dissipation PC[W]

0.2

hFE

82 to 180

hFE (Min.)

82

hFE (Max.)

180

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Features:

· For high frequency
· Small Surface Mount Package
· Pb Free/RoHS Compliant