2SB1732
PNP, SOT-323T, -12V -1.5A, Low VCE(sat) Transistor
2SB1732
2SB1732
PNP, SOT-323T, -12V -1.5A, Low VCE(sat) Transistor
Various products are available in lineup developed focusing on energy-saving and high reliability as main concepts, covering from ultra-compact packages to power-packages to meet the needs in market.
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
SOT-323T
JEITA Package
SC-113A
Number of terminal
3
Polarity
PNP
Collector Power dissipation PC[W]
0.4
Collector-Emitter voltage VCEO1[V]
-12
Collector current Io(Ic) [A]
-1.5
hFE
270 to 680
hFE (Min.)
270
hFE (Max.)
680
Mounting Style
Surface mount
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
2x2.1 (t=0.85)
Features:
· Low VCE(sat)· Small Surface Mount Package
· Pb Free/RoHS Compliant