2SAR586J
PNP, TO-263AB, -80V -5A, Power Transistor
2SAR586J
2SAR586J
PNP, TO-263AB, -80V -5A, Power Transistor
The power bipolar PNP transistor 2SAR586J is designed for driver circuits.
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
TO-263AB
Number of terminal
3
Polarity
PNP
Collector Power dissipation PC[W]
40
Collector-Emitter voltage VCEO1[V]
-80
Collector current Io(Ic) [A]
-5
hFE
120 to 390
hFE (Min.)
120
hFE (Max.)
390
Mounting Style
Surface mount
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
10.1x9 (t=4.7)
Features:
- Suitable for Power Driver
- Complementary NPN Types : 2SCR586J
- Low VCE(sat)
VCE(sat)=-320mV(Max.)
(IC/IB=-2A/-100mA)