2SAR567F3
Small and Excellent Thermal Conductivity, PNP -2.5A -120V Middle Power Transistor
2SAR567F3
2SAR567F3
Small and Excellent Thermal Conductivity, PNP -2.5A -120V Middle Power Transistor
2SAR567F3 is a middle power transistor with Low VCE(sat), suitable for low frequency amplifier. HUML2020L3 (DFN2020-3S) is a small leadless surface mount package with excellent thermal and electrical conductivity.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Part Number | 2SAR567F3TR
Status |
Recommended
Package |
HUML2020L3
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS |
Yes
Product Longevity Program |
10 Years
Specifications:
Package Code
DFN2020-3S
Number of terminal
3
Polarity
PNP
Collector Power dissipation PC[W]
1
Collector-Emitter voltage VCEO1[V]
-120
Collector current Io(Ic) [A]
-2.5
hFE
120 to 390
hFE (Min.)
120
hFE (Max.)
390
Mounting Style
Surface mount
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
2x2 (t=0.65)
Features:
- Suitable for Middle Power Driver.
- Low VCE(sat) VCE(sat)=-200mV (Max.) . (IC/IB=-800mA/-80mA)
- High collector current. IC=-2.5A(max), ICP=-5A(max)
- Leadless small SMD package (HUML2020L3) Excellent thermal and electrical conductivity.