2SAR562F3
PNP, DFN2020-3S, -30V -6A, Driver Transistor
2SAR562F3
2SAR562F3
PNP, DFN2020-3S, -30V -6A, Driver Transistor
Various products are available in lineup developed focusing on energy-saving and high reliability as main concepts, covering from ultra-compact packages to power-packages to meet the needs in market.
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
DFN2020-3S
Number of terminal
3
Polarity
PNP
Collector Power dissipation PC[W]
1
Collector-Emitter voltage VCEO1[V]
-30
Collector current Io(Ic) [A]
-6
hFE
200 to 500
hFE (Min.)
200
hFE (Max.)
500
Mounting Style
Surface mount
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
2x2 (t=0.65)
Features:
· Suitable for Middle Power Driver· Low VCE(sat)
· Small Surface Mount Package
· Pb Free/RoHS Compliant