2SAR372P5
PNP, SOT-89, -120V -1.5A, Middle Power Transistor
2SAR372P5
2SAR372P5
PNP, SOT-89, -120V -1.5A, Middle Power Transistor
2SAR372P5 is middle power transistor for low frequency amplifier.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Part Number | 2SAR372P5T100
Status |
Recommended
Package |
MPT3
Unit Quantity | 1000
Minimum Package Quantity | 1000
Packing Type | Taping
RoHS |
Yes
Product Longevity Program |
10 Years
Specifications:
Package Code
SOT-89
JEITA Package
SC-62
Number of terminal
3
Polarity
PNP
Collector Power dissipation PC[W]
0.5
Collector-Emitter voltage VCEO1[V]
-120
Collector current Io(Ic) [A]
-1.5
hFE
120 to 390
hFE (Min.)
120
hFE (Max.)
390
Mounting Style
Surface mount
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
4.5x4 (t=1.5)
Features:
- Suitable for Middle Power Driver.
- Complementary NPN Types: 2SCR372P5
- Low VCE(sat): VCE(sat)=-360mV(Max.) (IC/IB=-500A/-50mA)