2SA1576U3
PNP, SOT-323, -50V -150mA, General Purpose Transistor
2SA1576U3
2SA1576U3
PNP, SOT-323, -50V -150mA, General Purpose Transistor
2SA1576U3 is a transistor with excellent hFE linearity. Complementary is 2SC4081U3.
Data Sheet
Buy
*
Sample
*
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
Product Detail
Part Number | 2SA1576U3T106
Status |
Recommended
Package |
UMT3
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS |
Yes
Product Longevity Program |
10 Years
Specifications:
Package Code
SOT-323
JEITA Package
SC-70
Number of terminal
3
Polarity
PNP
Collector Power dissipation PC[W]
0.2
Collector-Emitter voltage VCEO1[V]
-50
Collector current Io(Ic) [A]
-0.15
hFE
120 to 390
hFE (Min.)
120
hFE (Max.)
390
Mounting Style
Surface mount
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
2x2.1 (t=1)
Features:
- Excellent hFE linearity.
- Complements the 2SC5658/2SC4617EB/
2SC4617E3/2SC4081UB/2SC4081U3/2SC2412K