UMT4403U3HZG
PNP, SOT-323, -40V -0.6A, Medium Power Transistor for Switching for Automotive
UMT4403U3HZG
UMT4403U3HZG
PNP, SOT-323, -40V -0.6A, Medium Power Transistor for Switching for Automotive
UMT4403U3HZG is a transistor for audio frequency small signal amplifier. Complementary is the UMT4401U3 HZG
Product Detail
Part Number | UMT4403U3HZGT106
Status |
Recommended
Package |
UMT3
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS |
Yes
Specifications:
Supply Status
Recommended
Package Code
SOT-323
JEITA Package
SC-70
Number of terminal
3
Polarity
PNP
Collector Power dissipation PC[W]
0.2
Collector-Emitter voltage VCEO1[V]
-40
Collector current Io(Ic) [A]
-0.6
hFE
100 to 300
Mounting Style
Surface mount
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
2x2.1 (t=1)
Common Standard
AEC-Q101 (Automotive Grade)
Features:
- BVCEO=-40V(Min.) at IC=-1mA
- Complements the UMT4401U3 HZG