NPN+NPN General Purpose Amplification Transistor (AEC-Q101 Qualified) - EMX1FHA

Devices integrating two transistors are available in ultra-compact packages, suitable for various applications such as pre-amplifier differential amplification circuits, high-frequency oscillators, driver ICs and so forth.

Part Number | EMX1FHAT2R
Status | Active
Package | EMT6
Unit Quantity | 8000
Minimum Package Quantity | 8000
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Automotive

Common Standard

AEC-Q101 (Automotive Grade)

Package Code

SOT-563

JEITA Package

SC-107C

Package Size[mm]

1.6x1.6 (t=0.5)

Number of terminal

6

Polarity

NPN+NPN

Collector-Emitter voltage VCEO1[V]

50.0

Collector current Io(Ic) [A]

0.15

Collector-Emitter voltage VCEO2[V]

50.0

Collector current(continuous) IC2[A]

0.15

hFE

120 to

Mounting Style

Surface mount

Equivalent (Single Part)

2SC2412K / 2SC2412K

Storage Temperature (Min.)[℃]

-55

Storage Temperature (Max.)[℃]

150

Features:

· Ultra-compact complex bipolar transistor
· For pre-amplifier
· Small Surface Mount Package
· Pb Free/RoHS Compliant