Rohm Breadcrumb

Rohm Productdetail

High-voltage Amplifier Transistor (100V, 100mA) - BSS64HZG (New)

BSS64HZG is a SOT-23 package Transistor for high voltage amplifier. This is a high-reliability product of automotive grade qualified to AEC-Q101.

Part Number | BSS64HZGT116
Status | Active
Package | SOT-23
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Automotive

Common Standard

AEC-Q101

Package Code

SOT-23

Package Size[mm]

2.9x2.4(t=0.95)

Number of terminal

3

Polarity

NPN

Collector-Emitter voltage VCEO1[V]

100.0

Collector current(continuous) IC1[A]

0.1

Collector Power dissipation PC[W]

0.2

hFE

30 to

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Features:

  • High breakdown voltage. (BVCEO=100V)
  • Complements the BSS63HZG.