BSS64AHZG
NPN, SOT-23, 100V 100mA, High-Voltage Amplifier Transistor for Automotive
BSS64AHZG
BSS64AHZG
NPN, SOT-23, 100V 100mA, High-Voltage Amplifier Transistor for Automotive
BSS64AHZG is a SOT-23 package Transistor for high voltage amplifier. This is a high-reliability product of automotive grade qualified to AEC-Q101.
Product Detail
Specifications:
Supply Status
Active
Package Code
SOT-23
Number of terminal
3
Polarity
NPN
Collector Power dissipation PC[W]
0.2
Collector-Emitter voltage VCEO1[V]
100
Collector current Io(Ic) [A]
0.1
hFE
30 to
Mounting Style
Surface mount
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
2.9x2.4 (t=1.2)
Common Standard
AEC-Q101 (Automotive Grade)
Features:
- High breakdown voltage. (BVCEO=100V)
- Complements the BSS63A HZG