Rohm Breadcrumb

Rohm Productdetail

NPN Driver Transistor (AEC-Q101 Qualified) - 2SCR573DFHG

Automoitve NPN 3.0A 50V Middle Power Transistor

Part Number | 2SCR573DFHGTL
Status | Active
Package | CPT3
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Automotive

Common Standard

AEC-Q101

Package Code

TO-252(DPAK)

JEITA Package

SC-63

Package Size[mm]

6.5x9.5(t=2.3)

Number of terminal

3

Polarity

NPN

Collector-Emitter voltage VCEO1[V]

50.0

Collector current(continuous) IC1[A]

3.0

Collector Power dissipation PC[W]

10

hFE

180 to 450

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Features:

· Suitable for Middle Power Driver
· Low VCE(sat)
· Small Surface Mount Package
· Pb Free/RoHS Compliant