2SCR502U3HZG
NPN, SOT-323, 30V 0.5A, General Purpose Transistor for Automotive
2SCR502U3HZG
2SCR502U3HZG
NPN, SOT-323, 30V 0.5A, General Purpose Transistor for Automotive
2SCR502U3HZG is the general purpose transistor for low frequency amplifier
Product Detail
Part Number | 2SCR502U3HZGT106
Status |
Recommended
Package |
UMT3
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS |
Yes
Product Longevity Program |
10 Years
Specifications:
Supply Status
Recommended
Package Code
SOT-323
JEITA Package
SC-70
Number of terminal
3
Polarity
NPN
Collector Power dissipation PC[W]
0.2
Collector-Emitter voltage VCEO1[V]
30
Collector current Io(Ic) [A]
0.5
hFE
200 to 500
Mounting Style
Surface mount
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
2x2.1 (t=1)
Common Standard
AEC-Q101 (Automotive Grade)
Features:
- General purpose.
- Complementary PNP types : 2SAR502U3 HZG (UMT
- Collector current is large.
- Low VCE(sat).