Not Recommended for New Designs 2SCR372PFRA
NPN Driver Transistor (AEC-Q101 Qualified)

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 

Replacement Product For 2SCR372PFRA

Part Number
2SCR372PFRA
2SCR372PFRA
2SCR372PHZG
2SCR372PHZG
Ordering Part Number 2SCR372PFRAT100 2SCR372PHZGT100Q
Similar Level - Same Pinout, Package
Data Sheet    
Supply Status Not Recommended for New Designs Recommended
Package MPT3 MPT3
Unit Quantity 1000 1000
Minimum Packing Quantity 1000 1000
Packing Type Taping Taping
RoHS Yes Yes
Package Code SOT-89 SOT-89
Package Size [mm] 4.5x4 (t=1.5) 4.5x4 (t=1.5)
Number of terminal 3 3
Polarity NPN NPN
Collector Power dissipation PC [W] - 0.5
Collector-Emitter voltage VCEO1 [V] 120.0 120.0
Collector current Ic [A] 0.7 0.7
hFE 120 to 390 120 to 390
Mounting Style Surface mount Surface mount
JEITA Package SC-62 SC-62
Storage Temperature (Min.)[°C] -55 -55
Storage Temperature (Min.)[°C] 150 150
Common Standard AEC-Q101 (Automotive Grade) AEC-Q101 (Automotive Grade)
X

Most Viewed