Rohm Breadcrumb

Rohm Productdetail

Not Recommended for New Design NPN High speed switching Transistor (AEC-Q101 Qualified) - 2SC5876FRA

Recommended Products
Part Number | 2SC5876FRAT106
Status | NRND
Package | UMT3
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Automotive

Common Standard

AEC-Q101

Package Code

SOT-323

JEITA Package

SC-70

Package Size[mm]

2.0x2.1(t=0.9)

Number of terminal

3

Polarity

NPN

Collector-Emitter voltage VCEO1[V]

60.0

Collector current(continuous) IC1[A]

0.5

Collector Power dissipation PC[W]

0.2

hFE

120 to 390

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Features:

· For high-speed switching
· Small Surface Mount Package
· Pb Free/RoHS Compliant