NPN, SOT-416FL, 50V 150mA, Small Signal Amplifier for Automotive - 2SC4617EBHZG

2SC4617EBHZG is bipolar transistor for general purpose small signal amplifier.

Part Number | 2SC4617EBHZGTL
Status | Active
Package | EMT3F
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Automotive

Common Standard

AEC-Q101 (Automotive Grade)

Package Code

SOT-416FL

JEITA Package

SC-89

Package Size[mm]

1.6x1.6 (t=0.7)

Number of terminal

3

Polarity

NPN

Collector Power dissipation PC[W]

0.15

Collector-Emitter voltage VCEO1[V]

50.0

Collector current Io(Ic) [A]

0.15

hFE

120 to 390

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Features:

  • Low Cob. Cob=2.0pF(Typ.)
  • Complements the 2SA1774EB HZG.