NPN Driver Transistor (AEC-Q101 Qualified) - 2SC2411KFRA

Products are availabel in lineup, developed focusing on energy-saving and high reliability as main concepts and featuring distinctive characteristics.

Part Number | 2SC2411KFRAT146
Status | Active
Package | SMT3
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Automotive

Common Standard

AEC-Q101 (Automotive Grade)

Package Code

SOT-346

JEITA Package

SC-59

Package Size[mm]

2.9x2.8 (t=1.1)

Number of terminal

3

Polarity

NPN

Collector-Emitter voltage VCEO1[V]

32.0

Collector current(continuous) IC1[A]

0.5

Collector Power dissipation PC[W]

0.2

hFE

120 to 390

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Features:

· Suitable for Middle Power Driver
· Low VCE(sat)
· Small Surface Mount Package
· Pb Free/RoHS Compliant