Rohm Breadcrumb

Rohm Productdetail

PNP Driver Transistor (AEC-Q101 Qualified) - 2SB1198KFRA

Various products are available in lineup developed focusing on energy-saving and high reliability as main concepts, covering from ultra-compact packages to power-packages to meet the needs in market.

Technical Documents

Application Note

NE Handbook Series
 
For Power Device
Operation Notes
 
About TR Die Temperature
Operation Notes
 
Before using ROHM Transistor
Part Explanation
 
For Transistors

Design Model

Spice Model (lib)
 
Thermal Model (lib)
 

Additional information Batch Download 

Package Information

Package Dimensions
 
For SMT3 package
Taping Information
 
For SMT3 package
Explanation for Marking
 
For SMT3 package
Moisture Sensitivity Level
 
For Transistors
Anti-Whisker formation
 
For Transistors
Condition of Soldering
 
For SMT3 package

Environmental Data

About Flammability of Materials
 
For Transistors
About Non-use SVHC under Reach Regulation
 
For Transistors
Compliance of the RoHS / ELV directive
 
For Transistors

Product Data

ESD Data
 
For 2SB1198KFRA

Export Information

About Export Regulations
 
For Transistors