2SARA41CHZG
PNP, SOT-23, -120V -50mA, High-Voltage Amplifier Transistor for Automotive
2SARA41CHZG
2SARA41CHZG
PNP, SOT-23, -120V -50mA, High-Voltage Amplifier Transistor for Automotive
2SARA41CHZG is a transistor for high-voltage amplifier. Complementary is the 2SCRC41C HZG.
Product Detail
Specifications:
Supply Status
Active
Package Code
SOT-23
Number of terminal
3
Polarity
PNP
Collector Power dissipation PC[W]
0.2
Collector-Emitter voltage VCEO1[V]
-120
Collector current Io(Ic) [A]
-0.05
hFE
180 to 560
Mounting Style
Surface mount
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
2.9x2.4 (t=1.2)
Common Standard
AEC-Q101 (Automotive Grade)
Features:
- High breakdown voltage (BVCEO=-120V)
- Complements the 2SCRC41C HZG.