2SAR574D3FRA
PNP, TO-252 (DPAK), -80V -2A, Power Transistor for Automotive
2SAR574D3FRA
2SAR574D3FRA
PNP, TO-252 (DPAK), -80V -2A, Power Transistor for Automotive
2SAR574D3FRA is a power transistor with Low VCE(sat), suitable for low frequency amplifier.
Product Detail
Part Number | 2SAR574D3FRATL
Status |
Recommended
Package |
TO-252
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS |
Yes
Product Longevity Program |
10 Years
Specifications:
Supply Status
Recommended
Package Code
TO-252 (DPAK)
JEITA Package
SC-63
Number of terminal
3
Polarity
PNP
Collector Power dissipation PC[W]
10
Collector-Emitter voltage VCEO1[V]
-80
Collector current Io(Ic) [A]
-2
hFE
120 to 390
Mounting Style
Surface mount
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
6.6x10.0 (t=2.3)
Common Standard
AEC-Q101 (Automotive Grade)
Features:
- Suitable for Power Driver.
- Complementary NPN Types : 2SCR574D3FRA.
- Low VCE(sat)
VCE(sat)=-400mV(Max.).
(IC/IB=-1A/-50mA)