2SAR554PHZG
PNP, SOT-89, -80V -1.5A, Medium Power Transistor for Automotive
2SAR554PHZG
2SAR554PHZG
PNP, SOT-89, -80V -1.5A, Medium Power Transistor for Automotive
2SAR554PHZG is a power transistor with Low VCE(sat), suitable for low frequency amplifier.
Product Detail
Part Number | 2SAR554PHZGT100
Status |
Recommended
Package |
MPT3
Unit Quantity | 1000
Minimum Package Quantity | 1000
Packing Type | Taping
RoHS |
Yes
Product Longevity Program |
10 Years
Specifications:
Supply Status
Recommended
Package Code
SOT-89
JEITA Package
SC-62
Number of terminal
3
Polarity
PNP
Collector Power dissipation PC[W]
0.5
Collector-Emitter voltage VCEO1[V]
-80
Collector current Io(Ic) [A]
-1.5
hFE
120 to 390
Mounting Style
Surface mount
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
4.5x4 (t=1.5)
Common Standard
AEC-Q101 (Automotive Grade)
Features:
- Low saturation voltage VCE(sat)=-400mV (Max.) (IC/IB=-500mA/-25mA)
- High speed switching
- AEC-Q101 Qualified