2SAR552PHZG
PNP, SOT-89, -30V -3A, Middle Power Transistor for Automotive
2SAR552PHZG
2SAR552PHZG
PNP, SOT-89, -30V -3A, Middle Power Transistor for Automotive
2SAR552PHZG is Low VCE(sat) and high speed switching transistor for Low Frequency Amplifier. It is a highly reliable product for automotive.
Product Detail
Part Number | 2SAR552PHZGT100
Status |
Recommended
Package |
MPT3
Unit Quantity | 1000
Minimum Package Quantity | 1000
Packing Type | Taping
RoHS |
Yes
Product Longevity Program |
10 Years
Specifications:
Supply Status
Recommended
Package Code
SOT-89
JEITA Package
SC-62
Number of terminal
3
Polarity
PNP
Collector Power dissipation PC[W]
0.5
Collector-Emitter voltage VCEO1[V]
-30
Collector current Io(Ic) [A]
-3
hFE
200 to 500
Mounting Style
Surface mount
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
4.5x4 (t=1.5)
Common Standard
AEC-Q101 (Automotive Grade)
Features:
- Low saturation voltage VCE(sat)=-400mV (Max.)(IC/IB=-1A/-50mA)
- High speed switching
- AEC-Q101 Qualified