Rohm Breadcrumb

Rohm Productdetail

PNP Driver Transistor (AEC-Q101 Qualified) - 2SAR533PFRA

Various products are available in lineup developed focusing on energy-saving and high reliability as main concepts, covering from ultra-compact packages to power-packages to meet the needs in market.

Part Number | 2SAR533PFRAT100
Status | Active
Package | MPT3
Unit Quantity | 1000
Minimum Package Quantity | 1000
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Automotive

Common Standard

AEC-Q101

Package Code

SOT-89

JEITA Package

SC-62

Package Size[mm]

4.5x4.0(t=1.5)

Number of terminal

3

Polarity

PNP

Collector-Emitter voltage VCEO1[V]

-50.0

Collector current(continuous) IC1[A]

-3.0

Collector Power dissipation PC[W]

0.5

hFE

180 to 450

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Features:

· Suitable for Middle Power Driver
· Low VCE(sat)
· Small Surface Mount Package
· Pb Free/RoHS Compliant