Not Recommended for New Designs 2SA2088FRA
PNP High speed switching Transistor (AEC-Q101 Qualified)

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 

Replacement Product For 2SA2088FRA

Part Number
2SA2088FRA
2SA2088FRA
2SA2088U3HZG
2SA2088U3HZG
Ordering Part Number 2SA2088FRAT106 2SA2088U3HZGT106
Similar Level - Same Pinout, Package
Data Sheet    
Supply Status Not Recommended for New Designs Recommended
Package UMT3 UMT3
Unit Quantity 3000 3000
Minimum Packing Quantity 3000 3000
Packing Type Taping Taping
RoHS Yes Yes
Package Code SOT-323 SOT-323
Package Size [mm] 2x2.1 (t=1) 2x2.1 (t=1)
Number of terminal 3 3
Polarity PNP PNP
Collector Power dissipation PC [W] 0.2 0.2
Collector-Emitter voltage VCEO1 [V] -60.0 -60.0
Collector current Ic [A] -0.5 -0.5
hFE 120 to 270 120 to 270
Mounting Style Surface mount Surface mount
JEITA Package SC-70 SC-70
Storage Temperature (Min.)[°C] -55 -55
Storage Temperature (Min.)[°C] 150 150
Common Standard AEC-Q101 (Automotive Grade) AEC-Q101 (Automotive Grade)
X

Most Viewed