Rohm Breadcrumb

Rohm Productdetail

PNP -50V -150mA General Purpose Transistor - 2SA1774EBHZG

Various products are available in lineup developed focusing on energy-saving and high reliability as main concepts, covering from ultra-compact packages to power-packages to meet the needs in market.

Part Number | 2SA1774EBHZGTL
Status | Active
Package | EMT3F
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Grade

Automotive

Common Standard

AEC-Q101

Package Code

SOT-416FL

JEITA Package

SC-89

Package Size[mm]

1.6x1.6(t=0.7)

Number of terminal

3

Polarity

PNP

Collector-Emitter voltage VCEO1[V]

-50.0

Collector current(continuous) IC1[A]

-0.15

Collector Power dissipation PC[W]

0.15

hFE

120 to 560

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Features:

  • Excellent hFE linearity.
  • Complements the 2SC4617EBHZG.