2SA1579U3HZG
PNP, SOT-323, -120V -50mA, High-Voltage Amplifier Transistor for Automotive

2SA1579U3HZG is the high breakdown voltage transistor for high voltage amplifier

Product Detail

 
Part Number | 2SA1579U3HZGT106
Status | Recommended
Package | UMT3
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Supply Status

Recommended

Package Code

SOT-323

JEITA Package

SC-70

Number of terminal

3

Polarity

PNP

Collector Power dissipation PC[W]

0.2

Collector-Emitter voltage VCEO1[V]

-120

Collector current Io(Ic) [A]

-0.05

hFE

180 to 560

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2x2.1 (t=1)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • High breakdown voltage. (BVCEO=-120V)
  • Complements the 2SC4102U3 HZG

Similar Products

 

Different Grade

2SA1579U3   Grade| Standard StatusRecommended
X

Most Viewed