Not Recommended for New Designs 2SA1579FRA
PNP General Purpose Amplification Transistor (AEC-Q101 Qualified)

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 

Replacement Product For 2SA1579FRA

Part Number
2SA1579FRA
2SA1579FRA
2SA1579U3HZG
2SA1579U3HZG
Ordering Part Number 2SA1579FRAT106 2SA1579U3HZGT106
Similar Level - Same Pinout, Package
Data Sheet    
Supply Status Not Recommended for New Designs Recommended
Package UMT3 UMT3
Unit Quantity 3000 3000
Minimum Packing Quantity 3000 3000
Packing Type Taping Taping
RoHS Yes Yes
Package Code SOT-323 SOT-323
Package Size [mm] 2x2.1 (t=1) 2x2.1 (t=1)
Number of terminal 3 3
Polarity PNP PNP
Collector Power dissipation PC [W] 0.2 0.2
Collector-Emitter voltage VCEO1 [V] -120.0 -120.0
Collector current Ic [A] -0.05 -0.05
hFE 180 to 560 180 to 560
Mounting Style Surface mount Surface mount
JEITA Package SC-70 SC-70
Storage Temperature (Min.)[°C] -55 -55
Storage Temperature (Min.)[°C] 150 150
Common Standard AEC-Q101 (Automotive Grade) AEC-Q101 (Automotive Grade)
X

Most Viewed