2SA1576U3HZG
PNP, SOT-323, -50V -150mA, General Purpose Transistor for Automotive

2SA1576U3HZG is a transistor with excellent hFE linearity. Complementary is 2SC4081U3HZG. This is a high-reliability product of automotive grade qualified to AEC-Q101.

Product Detail

 
Part Number | 2SA1576U3HZGT106
Status | Recommended
Package | UMT3
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes
Product Longevity Program | 10 Years

Specifications:

Supply Status

Recommended

Package Code

SOT-323

JEITA Package

SC-70

Number of terminal

3

Polarity

PNP

Collector Power dissipation PC[W]

0.2

Collector-Emitter voltage VCEO1[V]

-50

Collector current Io(Ic) [A]

-0.15

hFE

120 to 390

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

2x2.1 (t=1)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • Excellent hFE linearity.
  • Complements the 2SC4081U3HZG.

Similar Products

 

Different Grade

2SA1576U3   Grade| Standard StatusRecommended
X

Most Viewed