Rohm Breadcrumb

Rohm Productdetail

Conductive Polymer Capacitors (Bottom surface electrode : Large capacitance) - TCTOM1A225M8R

ROHM's chip tantalum capacitors (TCTO series) ,encapsulating the conductive polymer for cathode into bottom surface electrode stracture, drastically lower theESR.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number | TCTOM1A225M8R
Status | Active
Package | TCTOM
Unit Quantity | 4000
Minimum Package Quantity | 4000
Packing Type | Taping
RoHS | Yes

Specifications:

Case

M

Size[mm](inch)

1608(0603)

Case height [mm]

Max. 0.9

Rated voltage [V]

10.0

Capacitance at 120Hz [µF]

2.2

Capacitance tolerance [%]

±20

Leakage current 25°C 1WV 5min [µA]

2.2

tanδ25°C at 120Hz [%] 25°C

6.0

ESR at 100kHz [mΩ]

500.0

Operating Temperature[°C]

-55 to 105

Features:

・Small and low profile
・Large Capacitance
・Low ESRt
・Highly reterdan