Rohm Breadcrumb

Rohm Productdetail

Conductive Polymer Capacitors (Bottom surface electrode : Extra Large capacitance) - TCSOM0J226M8R

ROHM conductive polymer capacitors (TCSO Series) feature a new bottom electrode configuration for greater compactness, lower profile, and larger capacitance. Conductive polymer introduced at the cathode results in lower ESR, contributing to improved safety.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number | TCSOM0J226M8R
Status | Active
Package | TCSOM
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Case

M

Size[mm](inch)

1608(0603)

Case height [mm]

Max. 1.0

Rated voltage [V]

6.3

Capacitance at 120Hz [µF]

22.0

Capacitance tolerance [%]

±20

Leakage current 25°C 1WV 5min [µA]

13.9

tanδ25°C at 120Hz [%] 25°C

15.0

ESR at 100kHz [mΩ]

300.0

Operating Temperature[°C]

-55 to 105

Features:

・Small and low profile
・Extra Large Capacitance
・Low ESRt
・Highly reterdan