Rohm Breadcrumb

Rohm Productdetail

Conductive Polymer Capacitors (Standard) - TCOB0J107M8R-EN

ROHM's chip tantalum capacitors (TCO series) ,encapsulating the conductive polymer for cathode drastically lower theESR .

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number | TCOB0J107M8R-EN
Status | Active
Package | TCOB
Unit Quantity | 2000
Minimum Package Quantity | 2000
Packing Type | Taping
RoHS | Yes

Specifications:

Case

B

Size[mm](inch)

3528(1411)

Case height [mm]

Max. 2.1

Rated voltage [V]

6.3

Capacitance at 120Hz [µF]

100.0

Capacitance tolerance [%]

±20

Leakage current 25°C 1WV 5min [µA]

63.0

tanδ25°C at 120Hz [%] 25°C

8.0

ESR at 100kHz [mΩ]

35.0

Operating Temperature[°C]

-55 to 105

Features:

・Low ESR
・Highly reterdant