Rohm Breadcrumb

Rohm Productdetail

Tantalum Capacitors (Standard) - TCP1E105M8R

ROHM's chip tantalum capacitors(TC series) are standard series of capacitors by utilizing the process technology based on ROHM's highly reliable Transistors and Diode manufactureing system.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number | TCP1E105M8R
Status | Active
Package | TCP
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Case

P

Size[mm](inch)

2012(0805)

Case height [mm]

Max. 1.2

Rated voltage [V]

25.0

Capacitance at 120Hz [µF]

1.0

Capacitance tolerance [%]

±20

Leakage current 25°C 1WV 5min [µA]

0.6

tanδ25°C at 120Hz [%] 25°C

20.0

Impedance at 100kHz [Ω]

9.3

Operating Temperature[°C]

-55 to 125

Features:

・Small