Rohm Breadcrumb

Rohm Productdetail

Tantalum Capacitors (Bottom surface electrode : Large capacitance) - TCM1A475M8R

By employing the bottom electrode structure, ROHM's chip tantalum capacitors (TCTseries) are featured with large capacitance and low profile.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number | TCM1A475M8R
Status | Active
Package | TCM
Unit Quantity | 4000
Minimum Package Quantity | 4000
Packing Type | Taping
RoHS | Yes

Specifications:

Case

M

Size[mm](inch)

1608(0603)

Case height [mm]

Max. 0.9

Rated voltage [V]

10.0

Capacitance at 120Hz [µF]

4.7

Capacitance tolerance [%]

±20

Leakage current 25°C 1WV 5min [µA]

0.5

tanδ25°C at 120Hz [%] 25°C

20.0

Impedance at 100kHz [Ω]

9.0

Operating Temperature[°C]

-55 to 125

Features:

・Small and low profile
・Large Capacitance
・Low ESR