Rohm Breadcrumb

Rohm Productdetail

Tantalum Capacitors (Bottom surface electrode : Extra large capacitance) - TCSP0G227M8R

ROHM's tantalum chip capacitors (TCS Series) also feature a bottom electrode design for greater capacitance in a smaller, thinner form factor.

* This is STANDARD grade product. For on-vehicle usage, please contact Sales.
Part Number | TCSP0G227M8R
Status | Active
Package | TCSP
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Case

P

Size[mm](inch)

2012(0805)

Case height [mm]

Max. 1.2

Rated voltage [V]

4.0

Capacitance at 120Hz [µF]

220.0

Capacitance tolerance [%]

±20

Leakage current 25°C 1WV 5min [µA]

88.0

tanδ25°C at 120Hz [%] 25°C

40.0

ESR at 100kHz [mΩ]

3000.0

Operating Temperature[°C]

-55 to 125

Features:

・Small and low profile
・Extra Large Capacitance
・Low ESR