Rohm Breadcrumb

Rohm Productdetail

Tantalum Capacitors (Bottom surface electrode : Extra large capacitance) - TCSM0G107M8R

ROHM's tantalum chip capacitors (TCS Series) also feature a bottom electrode design for greater capacitance in a smaller, thinner form factor.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number | TCSM0G107M8R
Status | Active
Package | TCSM
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Case

M

Size[mm](inch)

1608(0603)

Case height [mm]

Max. 1.0

Rated voltage [V]

4.0

Capacitance at 120Hz [µF]

100.0

Capacitance tolerance [%]

±20

Leakage current 25°C 1WV 5min [µA]

80.0

tanδ25°C at 120Hz [%] 25°C

40.0

ESR at 100kHz [mΩ]

4000.0

Operating Temperature[°C]

-55 to 125

Features:

・Small and low profile
・Extra Large Capacitance
・Low ESR