Rohm Breadcrumb

Rohm Productdetail

High Voltage CMOS Logic ICs - BU4052BC

Analog switch series of ROHM that is compatible with 4S, 4000B series corresponds to high power supply voltage and has wide lineup built in circuit from 1 to 4. It is able to be used with various applications.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number | BU4052BC
Status | Active
Package | DIP16
Unit Quantity | 1000
Minimum Package Quantity | 25
Packing Type | Tube
RoHS | Yes

Specifications:

Function

Dual 4ch Analog Multiplexer / Demultiplexer

Vcc(Min.)[V]

3.0

Vcc(Max.)[V]

18.0

H Input Voltage (Min.)[V]

3.5

L Input Voltage (Max.)[V]

1.5

ON Resistance [ohm]

950.0

Control-output propagation delay time [ns]

170.0

In-Out propagation delay time [ns]

15.0

Max propagation frequency [MHz]

20.0

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Features:

・Low power consumption
・Wide operating supply voltage (3V to 16 (18) V)
・High input impedance
・L-TTL2 input and LS-TTL1 can be driven directly.
・Pin compatible with 4S, 4000B series
・Function compatible with 4S, 4000B series
・Wide lineup of package
・Linearity with excellent transfer characteristics