Rohm Breadcrumb

Rohm Productdetail

High Voltage CMOS LOGIC ICs - BU4069UBFV

Logic gate series of ROHM that is compatible with 4S, 4000B series corresponds to high power supply voltage and has wide lineup with all kinds of function. It is able to be used with various applications.

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number | BU4069UBFV-E2
Status | Active
Package | SSOP-B14
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Specifications:

Function

Hex Unbuffer Inverter

Vcc(Min.)[V]

3.0

Vcc(Max.)[V]

16.0

H Input Voltage (Min.)[V]

4.0

L Input Voltage (Max.)[V]

1.0

H Output Voltage (Min.)[V]

4.95

L Output Voltage (Max.)[V]

0.05

Propagation delay time (H/L)[ns]

65.0

Propagation delay time (L/H)[ns]

90.0

Input Capacitance [pF]

5.0

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Features:

・Low power consumption.
・Wide operating supply voltage (3 to 16 (18)V).
・High input impedance.
・High fan out.
・L-TTL2 input and LS-TTL1 input can be driven directly.
・Pin compatible with 4S, 4000B series.
・Function compatible with 4S, 4000B series.
・Wide lineup of package.