BD7LS34G-C
Automotive Single Buffer
BD7LS34G-C
BD7LS34G-C
Automotive Single Buffer
The BD7LS34G-C is a Single Buffer and qualified for automotive applications. This is designed for 1.65 V to 5.5 V power supply voltage operation. When it is power down, the Output Tolerant circuit protects the output circuit from the back flow current through the connected system.
Product Detail
Part Number | BD7LS34G-CTL
Status |
Recommended
Package |
SSOP5
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS |
Yes
Specifications:
Function
Single Buffer
Vcc(Min.)[V]
1.65
Vcc(Max.)[V]
5.5
H Input Voltage (Min.)[V]
Vcc x 0.7
L Input Voltage (Max.)[V]
Vcc x 0.3
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
125
Package Size [mm]
2.9x2.8 (t=1.25)
Common Standard
AEC-Q100 (Automotive Grade)
Features:
- AEC-Q100 Qualified (Grade 1)
4000 V Human-body Model
1000 V Charged-device Model - Low Power Consumption
- 5.5 V Tolerant Inputs
- Output Tolerant Supports Partial Power Down Mode Operation
- Package SSOP5 is Similar to SOT-23-5 (JEDEC)