Rohm Breadcrumb

Rohm Productdetail

Not Recommended for New Design High Voltage CMOS LOGIC ICs - BU4094BC

Recommended Products

* This product is a STANDARD grade product and not recommend for on-vehicle devices.
Part Number | BU4094BC
Status | NRND
Package | DIP16
Unit Quantity | 1000
Minimum Package Quantity | 25
Packing Type | Tube
RoHS | Yes

Specifications:

Function

8-stage Static Shift Register

Vcc(Min.)[V]

3.0

Vcc(Max.)[V]

16.0

H Input Voltage (Min.)[V]

3.5

L Input Voltage (Max.)[V]

1.5

H Output Voltage (Min.)[V]

4.95

L Output Voltage (Max.)[V]

0.05

Propagation delay time (H/L)[ns]

420.0

Propagation delay time (L/H)[ns]

420.0

Clock Frequency (Max.)[MHz]

2.5

Input Capacitance [pF]

5.0

Set up time [ns]

20.0

Hold time [ns]

10.0

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Features:

・Low power consumption.
・Wide operating supply voltage (3 to 16 (18)V).
・High input impedance.
・High fan out.
・L-TTL2 input and LS-TTL1 input can be driven directly.
・Pin compatible with 4S, 4000B series.
・Function compatible with 4S, 4000B series.
・Wide lineup of package.