BU4066BCF
High Voltage CMOS Logic ICs
BU4066BCF
BU4066BCF
High Voltage CMOS Logic ICs
Analog switch series of ROHM that is compatible with 4S, 4000B series corresponds to high power supply voltage and has wide lineup built in circuit from 1 to 4. It is able to be used with various applications.
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
Function
Quad Analog Switch
Vcc(Min.)[V]
3
Vcc(Max.)[V]
18
H Input Voltage (Min.)[V]
3.5
L Input Voltage (Max.)[V]
1.5
ON Resistance [ohm]
600
Control-output propagation delay time [ns]
60
In-Out propagation delay time [ns]
20
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
85
Package Size [mm]
8.7x6.2 (t=1.71)
Features:
・Low power consumption・Wide operating supply voltage (3V to 16 (18) V)
・High input impedance
・L-TTL2 input and LS-TTL1 can be driven directly.
・Pin compatible with 4S, 4000B series
・Function compatible with 4S, 4000B series
・Wide lineup of package
・Linearity with excellent transfer characteristics