ML22120
External Memory Type

ML22120 is a speech synthesis LSI suitable for vehicle approach alert system (AVAS) and sounds outside the vehicle. It is equipped with functions for adjusting playback sounds such as vehicle proximity alert sounds. By changing the pitch and volume of the playback sound, it is possible to comply with the legal requirements for vehicle proximity alert sounds, making it easy to realize vehicle proximity alert sounds. An equalizer function is also provided to simplify sound adjustment after installation in the vehicle and for each vehicle. Furthermore, a failure detection function is provided to detect abnormalities in communication with the main microcontroller or external oscillator, allowing for safe and reliable use.

Product Detail

 
Part Number | ML22120
Status | Recommended
Package | TQFP32/WQFN32/WQFN24
RoHS | Yes

Specifications:

Operating Voltage [V]

2.7 to 3.6

Operating Frequency [MHz]

4.096
4.000

Oscillator

Built-in
External

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

105

ROM Capacity [bit]

External maximum 128M

Number of Phrases

64

Maximum Playback Time

17min *6

CPU I/F

I2C /
Clock syncronous serial

Number of Mixing (Internal) [ch]

4

Others

Pitch and volume control 5band Equalizer Failure detection

Automotive Grade

Yes

AEC-Q100 standard

- *7

Industrial Grade

-

Find Similar

Development Support

 
    • Development Kit
    • SDCK3
    • Supply Status
      Recommended
      Supporuted LSI
      • ML22530, Q532, Q533, Q535
      • ML22620, Q623, Q624, Q625, Q626
      • ML22660, Q663, Q664, Q665, Q666
      • ML22Q234, Q244, Q254
      • ML22Q274, Q284, Q294
      • ML22572, 573, Q573, Q553, ML22594
      • ML22Q374, Q394
      • ML22562, 563, Q563
      • ML22823, 824, 825
      • ML22863, 864, 865
      Composition
      • Software: Speech LSI Utility, Wave Editor, SDCB Controller
      • Hardware: Sound device control board 3 [SDCB3], accessories (USB cable)

  • Buy
    • Reference Board
    • RB-D22120TB32
    • Supply Status
      Recommended
      Supporuted LSI
      • ML22120
      Composition
      • ML22120 TQFP32 mounted
      • External flash memory
      • Reference board with external amplifier
      • User's manual
      Notes
      • Used by connecting to SDCB3.

  • User's Guide Purchase Inquiry
X

Most Viewed