SCS310AH
650V, 10A, THD, High Surge Resistance, Silicon-carbide (SiC) SBD
SCS310AH
SCS310AH
650V, 10A, THD, High Surge Resistance, Silicon-carbide (SiC) SBD
Shorter recovery time, enabling high-speed switching.
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
Grade
Standard
Reverse Voltage[V]
650
Continuous Forward Current[A]
10
Generation
3rd Gen
Total Power Dissipation[W]
71
Junction Temperature(Max.)[°C]
175
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
175
Package Size [mm]
10.2x15.6 (t=4.7)
Features:
- Shorter recovery time
- Reduced temperature dependence
- High-speed switching possible
- High surge current capability