Not Recommended for New Designs
SCS308AP
Silicon carbide Schottky Barrier Diode
SCS308AP
Not Recommended for New Designs
SCS308AP
Silicon carbide Schottky Barrier Diode
This product cannot be used for new designs (Not recommended for design diversion).
Product Detail
Part Number | SCS308APC9
Status |
Not Recommended for New Designs
Package |
TO-220ACP
Unit Quantity | 1000
Minimum Package Quantity | 50
Packing Type | Tube
RoHS |
Yes
Specifications:
Grade
Standard
Reverse Voltage[V]
650
Continuous Forward Current[A]
8
Generation
3rd Gen
Total Power Dissipation[W]
57
Junction Temperature(Max.)[°C]
175
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
175
Package Size [mm]
10.2x15.6 (t=4.7)
Features:
- Shorter recovery time
- Reduced temperature dependence
- High-speed switching possible
- High surge current capability