Silicon-carbide (SiC) Schottky Barrier Diode - SCS306AHG

Shorter recovery time, enabling high-speed switching.

* This is a standard-grade product.
For Automotive usage, please contact Sales.
Part Number | SCS306AHGC9
Status | Active
Package | TO-220ACP
Unit Quantity | 1000
Minimum Package Quantity | 50
Packing Type | Tube
RoHS | Yes

Specifications:

Grade

Standard

Reverse Voltage[V]

650

Continuous Forward Current[A]

6.0

Total Power Dissipation[W]

46

Junction Temperature(Max.)[°C]

175

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

175

Features:

  • Shorter recovery time
  • Reduced temperature dependence
  • High-speed switching possible
  • High surge current capability